Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2025.42 - Aluminium Construction Profiles Series 25/40
Bill of material
25.42.0100
ARTIKELNR
Article number
25.42.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MOD
End machining
DARST
Detail degree
GW
Weight
1.94 kg/m
BZ1
Description
Profile mk 2025.42
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
20 x 80 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
717.50 mm²
IX
Moment of inertia
2.97 cm4
IY
Moment of inertia
42.51 cm4
WX
Section Modulus
2.88 cm³
WY
Section Modulus
10.63 cm³
Previews
3D
Dimension
2D